Critical Support For Your Data Centre
Australia & New Zealand are undergoing a digital transformation, abundant resources, high demand, and high levels of renewable energy place us as an ideal location for Data Centres. As facilities become larger, denser and more energy intensive, operators face the growing challenge to increase their Power Usage Efficiency, ensuring backup power reliability, and eliminating downtime.
Every system within a data centre, from liquid cooling and chilled water systems to backup generators, fuel distribution, fire suppression, and utility infrastructure, depends on reliable fluid system performance. Even a minor leak or component failure can impact uptime, increase maintenance costs, and create operational risk.
Swagelok Australia & New Zealand are the recognised industry leaders in reliable fluid systems.
We help with dependable fluid systems, designed for long-term performance. By combining high-quality fluid system components with engineering expertise, assembly capabilities, training, and local technical support, we improve reliability, increase efficiency, and reduce costs from design and commissioning through to full operational life.
Our Data Centre Capabilities
Tube Fittings
Tube Fittings provide reliable and consistent, leak free connections in Data Centre applications; cooling water, back up generators, gas distribution and heat exchanger applications.
From 1/16" up to 2" in size range, Swagelok Tube Fittings provide a consistent, easy to install and leak free connections that you can rely on to keep your Data Centre on-line.
Hose Solutions
Swagelok Hose provides high quality and high intergrity connectivity of your equipment in liquid cooling systems and gas applications, many manufactured right here in Australia.
With a wide range of end connections and sizes, including Tube Fitting and Tube Stub options for easy assembly, Swagelok has a solution for your Data Centre needs.
Tool Hire
For Data Centre projects requiring a consistent and efficient installation, leverage Swagelok Tool Hire with Swaging Tools and Bending Top Benders available up to 2 inch in diameter.
If it's a fully welded system you're after, the Swagelok M200 Orbital Welder and Tube Facing Tool at the tools you need for fast, repeatable welds up to 4 inch in diameter.
Where Swagelok Supports Data Centres
Header, Drops & Distribution Systems
- Leak-tight tubing & fittings
- Repeatable installation
- Reduced rework
Critical Connection Points
- Reliable connections
- Improved system integrity
- Reduced start-up issues
Cooling Infrastructure
- Precision routing
- Complete layouts
- Built for reliability
Welded Systems
- Faster installation
- Easy to use M200 system
- Consistent, ticketed welds
Supporting Your Data Centre Projects
Whether you're building new facilities or expanding existing infrastructure, Swagelok Australia & New Zealand are ready to support your team with quality products, installation training and tool hire, providing the expertise you need to execute your project, with confidence.