alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Australia & New Zealand

Your Authorised Swagelok Sales and Service Centres

Flexible Hoses

  • Dealing with leaking hoses?
  • Need a faster hose supplier, selling from stock right across Australia & New Zealand?
  • Looking for widely compatible hose materials that actually last?

X Series Hose

Swagelok offer a wide range of Flexible Hoses, Ex Stock, on the shelf, ready to ship. These X Series Hoses, are made of durable materials, rated to high pressures and pre-fitted with Swagelok Tube Adapter end connections in specific lengths, ready for installation. 

- Highly Flexible

- High Pressure Rating

- Integral Tube Stub Connection

- Easy To Install

CUSTOM HOSES ALSO AVAILABLE!

Manufactured in our Campbellfield, Victoria Hose Production Facility, these hoses come complete with test certificates as standard. 

 Part Number  End Connection  Pressure Rating
 SS-XT4TA4TA4-50CM  1/4" Tube Adapter Both Ends  3,500 psi (241 bar)
 SS-XT4TA4TA4-100CM
 SS-XT4TA4TA4-150CM
 SS-XT4TA4TA4-200CM
 SS-XT6TA6TA6-50CM 3/8" Tube Adapter Both Ends  3,000 psi (206 bar)
 SS-XT6TA6TA6-100CM
 SS-XT8TA8TA8-50CM  1/2" Tube Adapter Both Ends  1,800 psi (124 bar)
 SS-XT8TA8TA8-100CM
 SS-XT8TA8TA8-150CM
 SS-XT8TA8TA8-200CM

EX STOCK IN ALL SWAGELOK STORE LOCATIONS, READY TO SHIP!!!! 

DOWNLOAD: X SERIES HOSE BROCHURE

ORDER TODAY!